??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
209
Shaft Size
1-3/4 Inch
Part No.
131172
Description
NSTU-SXR-112
Weight
5.0 lbs
Take-Up Frame Size
NS400
A
2.13 Inch
B
5.44 Inch
C
0.313 Inch
D
3.00 Inch
E
3.25 Inch
Bolt Diameter
7/8 Inch
G
0.72 Inch
H
1.22 Inch
J
1.63 Inch
L
2.50 Inch
M
4.015 / 3.985 Inch
N
4.75 Inch
Pin Diameter
0.38 Inch
R
0.75 Inch
S
1.38 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.